.png)
Power trowels are essential for concrete finishing jobs. These machines smooth, level, and polish concrete surfaces to create a durable, professional finish. You can choose a walk-behind or ride-on model depending on project size and jobsite conditions.
A power trowel finishes concrete in two steps. First, it “floats” the surface to knock down high spots and fill in low areas. Then, it burnishes the slab to create a smooth, hardened finish. Making the second pass at a right angle helps ensure even results.
These machines are pushed or guided from behind with a handle. They use a gearbox and spider assembly to spin a rotor with three or four blades. Walk-behind trowels typically range from 24 to 48 inches in diameter.
Best uses for walk-behind power trowels:
- Ideal for areas under 5,000 square feet
- Great for residential basements, small commercial floors, and tight spaces
- Affordable and portable between sites
Ride-on trowels feature two counter-rotating rotors with four or five blades each. Operators sit between the rotors and control movement with levers. These machines are faster and more powerful than walk-behind models.
Advantages of ride-on power trowels:
- Cover up to five times more area than walk-behind models
- Provide better horsepower, contact pressure, and finish quality
- Designed for commercial and large-scale jobs
For small or detailed areas, walk-behind power trowels are often the better option. For large, open spaces, ride-on models deliver faster results and higher productivity. Many contractors use both types together to maximize efficiency.
Cat Rentals offers a full range of concrete finishing equipment, including walk-behind and ride-on power trowels. With over 1,300 locations, you can get the right equipment quickly and affordably.
Visit one of our convenient locations.
To share this page, you are required to accept the use of targeting cookies