How Does a Road Widener Rental Help?
Share with
FacebookLinkedInXWhatsApp

To share this page, you are required to accept the use of targeting cookies

Cookie Settings

Expanding roads requires equipment that’s built for the task. A road widener is designed to grade and slope materials quickly and accurately. Compared to traditional widening methods, it saves labor time and costs. Here’s why road wideners are so effective for construction projects.

What Is a Road Widener?

A road widener is a machine that spreads and levels materials like asphalt, gravel, or dirt. It has a hopper that holds material and a hydraulic belt that moves it to either side. A strike-off tool then smooths it to the correct slope and grade in a single pass. This process avoids leaving excess material behind and reduces cleanup.

Road wideners can expand roads and build shoulders up to 14 feet wide. They can also fill trenches up to 12 feet below grade or create paths up to 12 feet above grade.

Traditional Widening vs. Road Widener Process

Traditionally, a dump truck spreads material, then graders make multiple passes to level it. Finally, crews sweep the surface. With a road widener, the entire process is handled by one machine. Material is loaded into the hopper, distributed, graded, and leveled in fewer steps.

Why Use a Road Widener?

Key advantages include:

  • Productivity: Road wideners move material at speeds up to 730 feet per minute, letting crews cover more ground. 
  • Precision: The strike-off tool sets exact slope and grade, cutting the need for multiple passes. 
  • Power: Engines are designed for maximum output with low fuel use. 
  • Versatility: Handles many jobs including adding lanes, paving shoulders and filling trenches. 
  • Simplicity: Operator controls are intuitive, and the machines are easy to clean and maintain.
How Can a Road Widener Rental Help?

Renting gives you access to high-quality machines without the upfront investment. It also eliminates storage, repair, and maintenance costs. Rentals let you test a model before buying or choose task-specific equipment for each project.

Road Widener Rentals From Cat Rentals℠

Cat Rentals℠ has road wideners and other construction equipment ready when you need it. Our dealer network provides flexible terms and dependable support. See available machines at Cat Rentals or find your local dealer to request a quote today.

FAQs About Road Wideners
  • What does a road widener do?

It spreads and levels material to widen roads, build shoulders, or fill trenches.

  • How is a road widener better than traditional methods?

It completes the process faster with fewer passes and less equipment.

  • Can I rent a road widener?

Yes. Cat Rentals offers road wideners and other equipment with flexible rental options.

Find Cat Rentals Near You
Get a Quick Quote
Share with
FacebookLinkedInXWhatsApp

To share this page, you are required to accept the use of targeting cookies

Cookie Settings