NEXT GENERATION CAT® TELEHANDLERS AVAILABLE FROM CAT RENTALS℠
The versatility of telehandlers makes them a critical addition to just about every construction project. Cat Rentals has the all-new lineup of Cat telehandlers ready to rent for your next project.
Find Your TelehandlerA RANGE OF SIZES GET JOBS DONE RIGHT
The Cat TH0642, TH0842, TH1055 and TH1255 models replace the previous TL642, TL943, TL1055 and TL1255. Specifications give you a range of rental choices to match your job requirements. Rated load capacities range from 6,000 to 12,000 lbs.; maximum lift heights from 42 to 55 ft.; and maximum forward reach ranges from 27.6 to 41 ft.
THG0642
Rated Load Capacity
6,000 lb
Maximum Lift Height
42.1 ft
Maximum Forward Reach
27.6 ft
TH0842
Rated Load Capacity
8,000 lb
Maximum Lift Height
42.1 ft
Maximum Forward Reach
27.6 ft
TH1055
Rated Load Capacity
10,000 lb
Maximum Lift Height
54.6 ft
Maximum Forward Reach
41 ft
TH1255
Rated Load Capacity
12,000 lb
Maximum Lift Height
54.6 ft
Maximum Forward Reach
41 ft
Operators Report New Telehandlers Are Exceptionally Stable And Easy To Control
The all-new Cat Telehandlers are ready for rent at a Cat Rentals location near you. With safety features and a user-friendly environment, you’re set to tackle any job safely and efficiently. Designed and manufactured by Caterpillar, the new telehandlers feature these upgrades:
ENHANCED SAFETY
Standard equipment like the load stability indication (LSI) system, operator presence seat switch, rearview camera and high-visibility orange seat belt are just some of the safety features built into these telehandlers.
PERFORMANCE AND SECURITY
Pilot controlled joystick and a choice of coupler interfaces add visibility and load capacity for easier operation. New multi-code security system deters unauthorized use.
Learn More About The Benefits Of A Telehandler Rental From Cat Rentals
Give Cat Rentals a call at 1-800-RENT-CAT or contact us online to get a quick quote for a Cat telehandler rental today. Rent whatever you need from people who do whatever it takes.