Compactor Attachment Rentals
Vibratory compactors can handle a wide ride range of compaction tasks involving materials such as soil, gravel and sand. Typical applications include concrete pouring and laying asphalt surfaces. Attaching a compactor to your heavy equipment will enable you to complete these and other jobs with speed and efficiency.
Cat Rentals℠ is a reliable source for a compactor attachment rental that is ideal for your temporary compaction needs. You can choose from a variety of models by Caterpillar, a leading heavy equipment innovator for nearly a century. We have more than 1,300 locations around the globe, all of which deliver the service and support you've come to expect from Caterpillar.
Choose a Vibratory Drum or Plate Compactor Attachment Rental
Our selection of Cat compactor attachment rentals includes vibratory drum rollers featuring a revolutionary pod design. This provides the ideal balance between amplitude and frequency to deliver a superior matte finish. The higher compaction force means you can get the job done in fewer passes, leading to increased productivity. The welded steel drum ensures a smoother surface and increased durability. A pivoting interface enables the drum to follow the contours of the ground. The spring-loaded scraper bar prevents material buildup by maintaining consistent pressure on the drum.
You can also select a vibratory plate compactor attachment designed for use with small Cat excavators. The CVP75 model offers a compaction area of up to 8.6 square feet and features a base plate width of 29 inches. It also delivers a dynamic force of 11,903 pounds. An excavator equipped with quick couplers will enable you to change attachments in seconds without leaving the cab.
When Should You Consider a Compactor Attachment Rental?
Renting a compactor attachment can serve you well if you only have an occasional need. Examples include taking on a few extra projects or a job that requires specialized equipment. A late-model rental can also give you access to advanced features that will allow you to work more efficiently. Are you looking for ways to reduce your equipment costs? Renting an attachment increases the versatility of your machines and helps you avoid expenses such as maintenance, storage, insurance and depreciation.
Cat Rentals℠ Delivers the Best Renting Experience
The pros at any of our stores will make getting a compact attachment rental as smooth and effortless as possible. We can help you choose the right attachment for your applications and budget requirements. You'll also have a variety of flexible rental options from which to choose — you can rent for a day, a few weeks or longer. We can even provide on-site maintenance and repair services. We'll keep your rental in peak operating condition and minimize unproductive downtime due to unexpected equipment failure.
Contact Us for Your Next Compactor Attachment Rental
The people at any of our rental store locations will do whatever it takes to help you rent whatever you need. Browse our current inventory and give us a call at 1-800-RENT-CAT for more information. Contact us online for a quick quote.