Multi-Processor Attachment Rentals

Are you looking to enhance the power of your small Cat® excavator? Adding a multi-processor attachment will enable your excavator to do much more than digging. Depending on which of the interchangeable jaw sets you use with it, a multi-processor can perform tasks such as crushing, cutting and pulverizing. Attaching one to your machine is an excellent way to increase its versatility, and you'll also experience more productivity and lower operating costs.

Cat Rentals carries a wide assortment of Cat multi-processors for rent for a variety of applications. These versatile tools feature a large cross-mounted cylinder equipped with a speed valve that delivers superior cutting and crushing force. The 360-degree rotation provides maximum mobility that will enhance your jobsite performance. If your excavator contains a Cat quick coupler system, your operators can swap out the multi-processor with other work tool attachments without leaving the cab.

CHOOSE FROM SEVERAL INTERCHANGEABLE JAW OPTIONS

Along with your multi-processor, you can rent various types of jaws that you can change out quickly as needed:

  • Concrete cutter: This multi-processor tool consists of an exterior jaw for breaking concrete and an interior jaw for slicing steel.
  • Demolition: A Cat demolition shear rental can break broad concrete structures with ease.
  • Pulverizer: A concrete pulverizer rental can smash concrete and separate rebar.
  • Shear: Use your shear rental to cut through challenging materials such as pipe, cable and structural steel.
  • Tank shear: This shear rental will execute three-sided cuts on tanks or plate steel at right angles.
  • Universal: This dual-purpose jaw can crush concrete and cut steel.

WHEN IS RENTING THE BEST OPTION FOR YOUR COMPANY?

A multi-processor rental makes sense if you're not looking to make a long-term equipment investment. You can acquire your work tool attachments on a project-by-project basis, which will provide additional budgeting flexibility. Renting also helps you avoid costs such as storage, maintenance, insurance and transportation, which can improve your company's bottom line. Are you considering buying a specific model but aren't sure if it's the right fit for your applications? A rental can provide a risk-free way to test it first.

WHY CHOOSE Cat Rentals℠ FOR YOUR EQUIPMENT RENTAL NEEDS?

Cat Rentals has more than 1,300 locations worldwide to provide convenient service to every renter. You'll receive helpful product support, including reliable equipment selection guidance. We'll also take care of all maintenance and repairs for as long as you have the rental. With our fast, streamlined rental process, you'll get your attachment quickly so you can keep your projects on schedule. What's more, you'll have the flexibility to rent a multi-processor at a competitive rate for as long as you need it.

LEARN MORE ABOUT OUR MULTI-PROCESSOR RENTAL SOLUTIONS

If a demolition shear rental or any of our other multi-processor options will meet your current needs, give Cat Rentals a call at 1-800-RENT-CAT today. You can also contact us online for a quick quote. While you're here, browse our entire equipment selection and rent whatever you need from the experts who do whatever it takes.

FIND YOUR NEAREST LOCATION or CONTACT US ONLINE