Pump Rentals
Foley Rents understands that renting equipment is an economical alternative compared to investing in machinery you don't frequently use. If your business temporarily needs a pump or you want to try a particular size or brand before purchasing, Foley Rents can rent the diaphragm pump, submersible pump or trash pump your business needs. We offer an economical way to use technologically advanced equipment without the big price tag of buying new.
Your business can rent our pumps for a daily, weekly or monthly time period. The longer you rent our equipment, the greater discount you'll receive. Browse our large selection of diaphragm pumps, submersible pumps and trash pumps and increase your job site productivity today.
Browse All PumpsDiaphragm Pumps
Diaphragm pumps work through positive displacement to move liquids, including corrosive chemicals, abrasive slurries, dirty water, foodstuffs, pharmaceuticals, viscous fluids and volatile solvents. A diaphragm pump works by using a hermetic seal between a compression chamber and drive mechanism, which allows pumps to compress, evacuate or transfer liquid without the need for lubricants. This type of pump is frequently used in the food, pharmaceutical and chemical industries.
Foley Rents offers gas-powered, 3-inch discharge diaphragm pumps for all your liquid compression, evacuation and transferring needs.
Submersible Pumps
Submersible pumps are designed to evacuate a large amount of fluid from a vicinity, making them useful for pumping septic tanks or flooded basements. These pumps do well in water because their hermetically sealed motors are closed-coupled to the pump's body. Since submersible pumps are frequently used for sporadic jobs, it is often more cost-effective for companies to rent them.
Foley Rents offers submersible electric pumps in both 2- and 3-inch discharge sizes for deflooding and pumping.
Trash Pumps
Trash pumps are portable centrifugal pumps that use a low-pressure system to draw water away from a source. Robust trash pumps can handle dirty water filled with debris such as pebbles, sand, rocks and twigs and turn it into clean, uncontaminated water. Trash pumps are frequently used for separating water from debris and clearing water supplies.
Foley Rents offers gas-powered trash pumps in 2-inch, 3-inch, 6-inch and 8-inch sizes for all your water decontamination needs.
Rent a Pump From Foley Rents Today
Foley Rents has provided our customers with a large selection of pumps so you can borrow the equipment your business needs without worrying about the sticker shock of buying new equipment. We're committed to serving all our customers with the highest standards of trust, communication and excellence. Renting from Foley Rents allows you to complete your job efficiently with no maintenance costs and responsible service.
Every piece of equipment from Foley Rents comes with a promise of 24/7 field service. Our staff and factory-trained technicians are among the best in the industry and will get to your work site as fast as possible. To learn more about our equipment or inquire about our services, contact us online today. You can also call our Piscataway, NJ team at 888-417-6464 or Bensalem, PA team at 215-244-3850.
Contact Us Now