Power Generation Rentals

When the work calls for temporary power for jobsites, events, outages, and backup needs, Cat Rentals℠ has power generation rentals ready for the job. Browse equipment selections for contractors, facilities, and industrial crews.

Why Rent Generators and Temporary Power Equipment?

Renting power generation equipment gives you reliable temporary power for jobsites, events, backup systems, outages, and remote operations, without the long-term cost of ownership.

Renting through your local Cat Rentals location allows you to:

  • Choose from towable, standby, portable, and multi-megawatt generator rentals
  • Match diesel or natural gas power equipment to construction sites, events, facilities, and industrial applications
  • Run units in parallel to increase power output or add redundancy for critical operations
  • Add fuel tanks, fueling services, delivery, setup, maintenance, and dealer support to keep power running reliably

Find out more about your power generation options

Two workers checking inside of power generator
Two workers checking inside of power generator
Frequently Asked Questions
When should I consider a generator rental for my business?

Renting is a smart choice any time you need reliable temporary power. A generator rental can support operations at remote jobsites, facilities without grid access, or as backup during an outage. It’s also a fast way to replace a unit under repair or handle increased power demand. If you’re exploring a purchase, a rental lets you test a model before you buy to ensure it meets your needs.

What types of Cat power equipment are available to rent?

Cat Rentals offers a full lineup of Cat® power equipment, including diesel and natural gas generators in a range of sizes and configurations. Whether you need a portable generator rental for a small site or a large unit for industrial use, our equipment delivers clean, dependable, and cost-effective power in demanding conditions.

Can I run generators in parallel?

Yes. Many Cat units can be paralleled to increase total power output or create redundancy for mission-critical applications. Our team can help configure your system for optimal performance and reliability.

Do you provide fuel tanks or maintenance support?

Yes. We supply double-walled fuel tanks and offer fueling services to keep your power running smoothly. For longer-term rentals, your local Cat dealer can schedule maintenance and inspections to help prevent downtime.

Can you deliver and set up my generator rental?

Absolutely. Our team handles delivery, placement, and safe connection to your load. Each generator is tested, installed correctly, and ready when you are — so your project stays powered without delay.

Construction equipment available for quick quoteConstruction equipment available for quick quote
Not sure what you need?
Submit a quick quote with information about your project and a representative will reach out to discuss your rental needs.
Quick Quote
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
Power Generation Rentals | Cat Rentals