What Is Forestry Mulching?
Forestry mulching is a land management process often performed after land-clearing projects. Instead of hauling away leftover vegetation like brush, saplings, or trees, a mulching machine grinds the debris into nutrient-rich mulch on the spot. The result is a protective layer of organic material left behind to benefit the soil.
What Equipment Do You Need for Forestry Mulching?
The main equipment for mulching is a mulcher attachment, but other machines like skid steers and brush chippers can also play a role.
Mulcher Attachments
Mulcher attachments are rugged tools designed to cut and mulch overgrowth, saplings and shrubs. Cat® models feature dual-speed motors, adjustable push frames and heavy-duty teeth capable of handling trees up to eight inches in diameter. The HM418C mulcher, for example, has a shank length of 83.5 inches and a working width of 67.2 inches.
Skid Steers
A skid steer is an effective machine for mulching and adds versatility. Cat skid steers are built with high-performance engines and hydraulic systems, making them highly capable for tough terrain and long work hours.
Brush Chippers
Another option is brush chippers, which reduce branches, shrubs and small trees into chips. While primarily designed to clear debris, the resulting chips can also be repurposed as mulch. Cat Rentals℠ offers several brush chipper models from trusted OEM partners.
What Are the Benefits of Forestry Mulching?
Forestry mulching is cost-effective, sustainable and efficient. Here are five major benefits:
- Cost-effective: Instead of bringing in bulldozers, tractors and loaders, a mulcher attachment with a skid steer can handle the work. Renting lets you pay only when you need the equipment.
- Weather- and terrain-ready: Cat equipment is designed to perform in challenging environments, which means projects don’t have to stop when conditions change.
- Earth-friendly: Mulching reduces waste and leaves behind a protective organic layer that prevents erosion and supports native plant growth.
- Insect management: Removing dense overgrowth reduces habitats for ticks and other invasive insects that can harm people and wildlife.
- Simplified land management: A mulch layer prevents weed growth, enriches soil and lowers wildfire risk by reducing dry plant matter.
Get Started on Forestry Mulching With Cat Rentals℠
Forestry mulching is easier with the right tools. Cat Rentals provides mulchers, skid steers and brush chippers to help you tackle any land management project. To learn more or request a quote, browse our equipment online or call 1-800-RENT-CAT. Find the Cat Rentals near you to connect with a dealer.